Publish your products
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield
SCG Floor T-Clip Shield

    SCG Floor T-Clip Shield

    • 8852404092271
    • 8852404093667
    • 8852404093674
    • 8852404093841
    • 8852404093858
    • 8852404093865

    Decorate the floor with wooden floors to give a warm, natural mood. Installed with a screwless clip locking system The finished color from the factory provides beautiful colors, durable, beautiful, all standard sheets. Reduce installation time

    Specification
    • Features environmental friendliness and good quality of life. certified under the SCG Green Choice label

      • Promote good hygiene (Well-being) by reducing the chance of slipping by at least 90% compared to conventional flooring. With Color Loc Shield technology, the skin is safe to use.

      • Save energy and reduce global warming (Climate Resilience) by reducing Greenhouse Gas emissions from the production process at least 6%.

      • Save natural resources and extend the service life. (Circularity) by reducing energy consumption from the production process at least 7% and reducing the use of water from the production process by at least 25%

      Certification Date 01/09/2021

      Certification end date 01/09/2024

    Technical specification
    • Unique ref.SCG-Floor-T-Clip-Shield
    • Product familyD'COR
    • Product groupDECAAR by SCG
    • TypeObject (single object)
    • Date of publishing2022-03-17
    • Edition number1
    Related
    • Material mainFibercement
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • OmniClass Number23-15 17 13
    • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam