Publish your products
SCG Lath&Trim Wood Skirt Classic
SCG Lath&Trim Wood Skirt Classic

    SCG Lath&Trim Wood Skirt Classic

    Wood Skirt Classic 

    For covering the wall around the joint between floor and wall Prevents smudges on the walls and helps decorate the walls to be more beautiful. 

    •Closely attached to the connection between the floor and the wall. Because there is a chamfer below the lotus plank to help adjust the plane

    •Termite resistant, can be used for a long time 

    •There are 2 edges, which is a primer. Paint over the real right away.


    Technical specification
    • Unique ref.SCG_Lath-Trim_Wood_Skirt_Classic
    • Product familyD'COR
    • Product groupDECAAR by SCG
    • TypeBuilding Material
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)12
    • Width (mm)100
    • Depth (mm)3000
    Related
    • Material mainFibercement
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
    • OmniClass Number23-15 15 00
    • OmniClass TitleWall Coverings, Claddings, Linings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit