Publish your products
UPS Galaxy VX 3 phase 1250-1500kVA
UPS Galaxy VX 3 phase 1250-1500kVA
UPS Galaxy VX 3 phase 1250-1500kVA
UPS Galaxy VX 3 phase 1250-1500kVA

    UPS Galaxy VX 3 phase 1250-1500kVA

    Highly efficient, scalable, 3-phase power protection with flexible operating modes, for large facilities, data centers, and business critical applications. 1250 to 1500kVA 400V; 480V
    Specification
    • 1250 kW, 1500 kW N+1 (400V [IEC]), 1250 kW, 1500 kW N+1 (480V [UL]). The Galaxy VX UPS is a highly efficient, scalable, flexible extension of the Schneider Electric Galaxy V-Series solutions for data center and industrial applications. Galaxy VX uses innovative features, including patented 4-level inverters and ECOnversion mode, to lower energy costs and meet changing business requirements. Galaxy VX provides N+1 redundancy at full capacity and delivers excellent power quality in demanding electrical environments, with a wide input voltage window, robust overload capacity, and power factor corrected input that eliminates oversizing of upstream gear. The Galaxy VX also links to facility monitoring systems such as the Schneider Electric StruxureWare for Data Center solution. Galaxy VX features a touch-screen display, top and bottom cable entry, full front service access, no rear clearance requirement, Smart Power Test (SPoT), and start-up service for efficient deployment. With support for traditional battery solutions as well as Lithium Ion and flywheel energy storage solutions, Galaxy VX provides the performance and flexibility required by today’s large data centers and mission critical applications.
    Technical specification
    • Unique ref.UPS_Galaxy_VX_1250_1500kVA
    • Product familyPower Quality
    • Product groupUPS
    • TypeObject (single object)
    • Date of publishing2017-06-27
    • Edition number2
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inDenmark
    • Manufactured inIndia
    Classification
    • BIMobject CategoryElectrical - Other Electrical
    • IFC classificationElectric Appliance
    • UNSPSC nameElectrical or power regulators
    • UNSPSC code39121009
    • Uniclass 2015 CodeSs_75_50_45
    • Uniclass 2015 DescriptionElectrical protection systems
    • OmniClass Number23-35 25 17
    • OmniClass TitleElectrical Power Protection Modules
    • CSI UniFormat II CodeD5090
    • CSI UniFormat II TitleOther Electrical Systems

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Russia
    Singapore
    U.S. Virgin Islands
    Reunion
    San Marino
    South Korea
    United States
    Rwanda
    Serbia
    Sri Lanka
    Saint Helena
    Slovakia
    Syria
    São Tomé and Príncipe
    Slovenia
    Taiwan
    Senegal
    Spain
    Tajikistan
    Seychelles
    Svalbard and Jan Mayen
    Thailand
    Sierra Leone
    Sweden
    Türkiye
    Somalia
    Switzerland
    Turkmenistan
    South Africa
    Ukraine
    United Arab Emirates
    South Sudan
    United Kingdom
    Uzbekistan
    Sudan
    Vatican City
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit