Publish your products
Window AWS 50.NI, Tilt/Slide
Window AWS 50.NI, Tilt/Slide
Window AWS 50.NI, Tilt/Slide
Window AWS 50.NI, Tilt/Slide
    Schüco
    Archived

    Window AWS 50.NI, Tilt/Slide

    Aluminium Window system with a basic depth of 50 mm

    The Schüco AWS 50.NI (Non Insulated) window system offers extensive solutions for a wide range of requirements as well as specifically for interior construction.

    • A vent weight of up to 160 kg can be supported with the Schüco AvanTec SimplySmart fitting,
    • Additional corner angles ensure smooth mitred vent corners
    • Smooth single-chamber profiles for simple, robust connections
    • Glass thicknesses of 4 mm - 40 mm can be used
    • Burglar resistance up to RC 1 N in accordance with DIN V ENV 1627
    • Compatible with the Schüco ASS 50 FD.NI series
    Specification
    • Schüco AWS 50.NI, non-insulated aluminium window system
      With 50 mm basic depth.


      Design features:

      Face-fitted vent frame on the room side rebated by 10 mm from the frame edge.
      The window designs are provided with a central gasket.
      The system must be fitted with square glazing beads.
      The glazing beads are installed with plastic clips to compensate tolerances.

      Profile depths:

      • 50 mm Outer frame, mullion, transom
      • 60 mm Vent frame (window)


      Profile face widths:

      • 88 mm Outer frame, bottom 
      • 66 mm Outer frame, side and top
      • 88 mm Mullion
      • 88 mm Transom
      • 40 mm Vent frame (window)
      • 40 mm Vent frame (window door)
      • 61 mm Double-vent profile (window)        
    Technical specification
    • Unique ref.schueco_window_aws_50_ni_tilt_slide
    • Product familyWindows (AWS)
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2019-05-27
    • Edition number2
    • Depth (mm)50
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems