Publish your products
Window AWS 75.SI+, Easy Access
Window AWS 75.SI+, Easy Access
Window AWS 75.SI+, Easy Access
    Schüco
    Archived

    Window AWS 75.SI+, Easy Access

    5.0 out of 5 stars5.0(5 reviews)

    Aluminium Window system with a basic depth of 75 mm in easy access

    The optimised Schüco AWS 75.SI+ (Thermally Super Insulated) standard window system for the 75 mm basic depth is part of the Schüco AWS system platform and forms the basis for a range of applications in energy-efficient building envelopes. This includes the Easy Access-variant that meets every requirement in terms of comfort and design thanks to its low threshold.

    • Uf value 0.9 W/(m²K) (PT insulating bars) and Uf value 1.2 W/(m²K) (PA insulating bars) with a face width of 117 mm
    • Uw value 0.88 W/(m²K) (PT insulating bars) with Ug = 0.6 W/(m²K) and plastic spacer and Uw value 1.2 W/(m²K) (PA insulating bars) with Ug = 1.1 W/(m²K) and plastic spacer
    • Flexible level of insulation due to different design options 
    • Integration of the new Schüco AvanTec SimplySmart fittings range
    • Burglar resistance to WK3 (RC 3) in accordance with DIN V ENV 1627
    Specification
    • Schüco AWS 75.SI, highly thermally insulated aluminium window system with 75 mm basic depth.

      Design features:

      Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. Thermally insulated insulating bars with three hollow chambers form the rebate for the co-extruded, double hollow chamber centre gasket fitted with a foam core. The system must be fitted with square glazing beads. The glazing beads are installed with plastic clips to compensate tolerances.

      Profile basic depths:

      • Outer frame, mullion, transom 75 mm
      • Vent frame 85 mm

      Profile face widths:

      • Outer frame, bottom 104 mm
      • Outer frame, side and top 79 mm
      • Insert outer frame 44 mm
      • Mullion 94 mm
      • Transom 94 mm
      • Vent frame (window) 41 mm
      • Vent frame (window door) 51 mm
      • Double-vent profile 67 mm
    Technical specification
    • Unique ref.schueco_window_aws_75_si_plus_easy_access
    • Product familyWindows (AWS)
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2016-05-02
    • Edition number3
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit