Publish your products
OS2 SHEVTEC 30A 60A 90A PSU Panel
OS2 SHEVTEC 30A 60A 90A PSU Panel
OS2 SHEVTEC 30A 60A 90A PSU Panel
OS2 SHEVTEC 30A 60A 90A PSU Panel
OS2 SHEVTEC 30A 60A 90A PSU Panel

    OS2 SHEVTEC 30A 60A 90A PSU Panel

    The SHEVTEC PSU Panel is a robust 24 V DC control system designed for driving 2-wire 24 V DC actuators used in smoke control and environmental ventilation applications. Engineered for flexibility, the panel range supports multiple configuration options, enabling tailored combinations of output power and control zone inputs to meet project-specific requirements.

    Powered from a standard 230 V AC supply, each PSU panel provides reliable DC outputs suitable for operating 24 V motorised actuators, magnetic catches, and associated life-safety ventilation devices. The system is suitable for installation in a centralised plant area or control room, ensuring ease of access for monitoring and maintenance.

    Each SHEVTEC PSU Panel can function as a standalone control unit or be interconnected with additional PSU panels to form a networked control architecture. This scalable system can operate independently or seamlessly interface with a broader Building Management System (BMS) for enhanced integration and operational oversight.

    Designed for high reliability, modular deployment, and compatibility with modern smoke and environmental ventilation strategies, the SHEVTEC PSU Panel offers a versatile and dependable solution for safety-critical building control systems.

    This BIM object includes key technical data, connection details, and model attributes required for integration into digital design environments, supporting coordinated design, installation, and lifecycle maintenance of environmental and smoke ventilation systems.

    Specification
    • Power

      Incoming Supply: 230 V AC, 50/60 Hz from a dedicated, fully compliant supply source.

      DC Output: Nominal 24 V DC multi-channel output.

      Maximum 16 A per channel.

      Maximum total load across all channels shall not exceed 30 A, 60 A, or 90 A, dependent on controller model selection.

      Battery Backup (Optional): Supports 2 × 12 V DC, 22.0 Ah sealed lead-acid batteries per 30 A output (batteries supplied separately).

      Standby Duration: Up to 72 hours, based on a maximum standby drain of 100 mA on permanent supply (PER).

      Battery Service Life: Typically 3+ years at a nominal temperature of 25°C (operation at elevated temperatures may reduce battery life).

      Real-Time Clock Backup Battery: Service life approximately 10 years.

      Internal Thermal Management: Integrated temperature sensor provides compensated battery charging based on ambient temperature conditions.

      Environment

      IP Rating: IP30 enclosure.

      Humidity Range: 10–90% RH, non-condensing.

      Storage Temperature: −20°C to +50°C.

      Operating Temperature – Control Panel: −5°C to +40°C (excluding battery performance limitations).

      Mechanical and Installation

      Cable Management: Cable entry via 32 × 20 mm top-mounted cable glands for structured and compliant wiring access.

      Mounting: Suitable for indoor installation in a controlled environment.

      Ambient conditions must meet operational limits to maintain battery performance and expected service life.



    Technical specification
    • Unique ref.SECBIM0004
    • Product familyControl Systems
    • Product groupController
    • TypeObject (single object)
    • Date of publishing2016-05-26
    • Edition number1
    • Height (mm)600
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationController
    • Uniclass 2015 CodePr_75_50_18
    • Uniclass 2015 DescriptionControllers and control panels

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Iran
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Italy
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Madagascar
    Lithuania
    Maldives
    Puerto Rico
    Malawi
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Mali
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Oman
    Saint-Barthélemy
    Morocco
    Netherlands
    Pakistan
    Sint Maarten
    Mozambique
    North Macedonia
    Palestine
    The Bahamas
    Namibia
    Norway
    Philippines
    Trinidad and Tobago
    Niger
    Poland
    Qatar
    Turks and Caicos Islands
    Nigeria
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Singapore
    United States
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit