Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
selva/products/a496ab8b-14e5-4506-9e5f-e9165dab36e7
Home
Categories
Furniture
Chairs, Stools & Benches
Chair Peggy
Available in United States
Selva
Follow
Chair Peggy
With upholstered back. Frame veneered in cherry. Cold foam contoured upholstery on webbing. Back upholstery in high quality polyether foam. This model is only available in leather or in single-colour fabrics. Fabric and leather finished with piping.
Download
Technical specification
Technical specification
Unique ref.
1032
Product family
Interiors
Product group
Chairs
Type
Object (single object)
Date of publishing
2014-03-17
Edition number
1
Height (mm)
820
Width (mm)
580
Depth (mm)
600
Links
Links
Product url
http://www.selva.com/en/interiors/products-chair-peggy/98-25326.html
Related
Related
Material main
Wood
Material secondary
Leather
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
7
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Interior finishing materials
UNSPSC code
3016
Similar products
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
Sandler | Inspec
Adora 3.1
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download