Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/588cc2cd-1d50-486c-8473-9ae7cb672cfd
Home
Categories
Kitchen
Home Appliances
A0916 - Switching Module, Desktop, Fast Ethernet
Available in United States
SEPS2BIM
Follow
A0916 - Switching Module, Desktop, Fast Ethernet
High Density Fast Ethernet desktop switching module. Thirty-two 10/100Base TX switching ports, RJ-45 connectors. Supports Cat 5 twisted pair cable-100 ohm and CAM support for 1024 MAC addresses.
Download
Technical specification
Technical specification
Unique ref.
A0916
Product family
Switching Module
Product group
Desktop
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
50
Width (mm)
460
Depth (mm)
410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download