Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/2e444c46-6ebe-439c-9707-5837e2ce9e82
Home
Categories
Kitchen
Home Appliances
D4510 - Furnace, Laboratory, Porcelain Glazing
Available in United States
SEPS2BIM
Follow
D4510 - Furnace, Laboratory, Porcelain Glazing
Dental laboratory furnace. The furnace is used for porcelain glazing and staining and is equipped with an automatic pyrometer and an alarm.
Download
Technical specification
Technical specification
Unique ref.
D4510
Product family
Furnace
Product group
Laboratory
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
300
Width (mm)
200
Depth (mm)
180
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download