Publish your products
D6050 - Light, Dental, Operating, Ceiling, Track
SEPS2BIM

D6050 - Light, Dental, Operating, Ceiling, Track

Dental operating light used to illuminate the field of work. This is a single light unit on a cantilever arm mounted from a column which is suspended from a moving trolley in a ceiling track. The light can be used in installations where the ceiling height is between 8 and 10.5 feet; some units can mount to ceilings as high as 13 feet. Database physical dimensions refer to the light's maximum travel dimensions centered on the ceiling mounting track. The database weight includes the light, arm and trolley. Mounting this light may require reinforcing the ceiling or hanging the mount from the underside of the slab above a suspended ceiling.
Technical specification
  • Unique ref.D6050
  • Product familyLight
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1700
  • Width (mm)1470
  • Depth (mm)2950
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States