Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/27d8b46c-20b5-4edd-8aad-f72028f474ca
Home
Categories
Medical
Other Medical
M9055 - Table, Exam, Orthopedic
Available in United States
SEPS2BIM
Follow
M9055 - Table, Exam, Orthopedic
Orthopedic exam table. Consists of a steel or wood frame with pull out drawers and storage area. Upholstered top section adjustable to any angle. Used for orthopedic examinations.
Download
Technical specification
Technical specification
Unique ref.
M9055
Product family
Table
Product group
Exam
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
910
Width (mm)
760
Depth (mm)
1980
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download