Publish your products
D6155 - Light, Dental, Operating, Ceiling, Column
SEPS2BIM

D6155 - Light, Dental, Operating, Ceiling, Column

Dental operating light. The unit is a single head, ceiling column mounted with a variable intensity controller on the light head. The light illuminates the field of work for the dentist. Most units require the ceiling to be between 8 and 10.5 feet for installation. The database physical dimensions refer to the maximum extension of the light on its mount.
Technical specification
  • Unique ref.D6155
  • Product familyLight
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1520
  • Width (mm)1270
  • Depth (mm)1270
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States