Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/fb2b8d3e-c1c8-4ce4-9e2e-645a8562876f
Home
Categories
Furniture
Shelving & Storage
E0612 - Shelf Unit, Pharmacy, Wall Mtd
Available in United States
SEPS2BIM
Follow
E0612 - Shelf Unit, Pharmacy, Wall Mtd
4.3
(6 reviews)
THIS TYPICAL INCLUDES: 2 Vertical Hanging Strips 1 9 Shelf, Unit
Download
Technical specification
Technical specification
Unique ref.
E0612
Product family
Shelf Unit
Product group
Pharmacy
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2240
Width (mm)
1220
Depth (mm)
410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download