Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/3678ab11-339d-4360-8df3-f687db33e698
Home
Categories
Furniture
Other Furniture
E0921 - Transporter, Locker, Supply
Available in United States
SEPS2BIM
Follow
E0921 - Transporter, Locker, Supply
THIS TYPICAL INCLUDES 1 transporter for large storage containers. The unit is used to move Herman Miller supply lockers.
Download
Technical specification
Technical specification
Unique ref.
E0921
Product family
Transporter
Product group
Locker
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1070
Width (mm)
690
Depth (mm)
640
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.3
(
13
)
Download