Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/0786347d-4995-46a4-94f2-6d41d72864c5
Home
Categories
Furniture
Sofas
F0375 - Sofa, Upholstered
Available in United States
SEPS2BIM
Follow
F0375 - Sofa, Upholstered
Executive sofa with woven fabric textile or vinyl upholstery, foam padded arms, steel spring and foam rubber backs and seats, and floor glides.
Download
Technical specification
Technical specification
Unique ref.
F0375
Product family
Sofa
Product group
Upholstered
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
890
Width (mm)
2010
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download