Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/4f3a95c7-9f77-46b4-be5f-79c40a329160
Home
Categories
Medical
Other Medical
F0530 - Cart, Trash
Available in United States
SEPS2BIM
Follow
F0530 - Cart, Trash
3.7
(11 reviews)
Heavy duty trash cart, approximately 42" high X 74" wide X 34" deep with two (2) solid non-marking rubber roller bearing wheels, one (1) or two (2) swivel casters, 2000 pound capacity and tilt mechanism.
Download
Technical specification
Technical specification
Unique ref.
F0530
Product family
Cart
Product group
Trash
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1370
Width (mm)
1880
Depth (mm)
1300
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download