Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/07defe53-91b9-494f-909a-0fadd64c900d
Home
Categories
Medical
Other Medical
F0535 - Cart, Utility
Available in United States
SEPS2BIM
Follow
F0535 - Cart, Utility
4.1
(16 reviews)
Utility cart, 32-39" high X 36" wide X 24" deep, with 4 (four) heavy duty caster wheels.
Download
Technical specification
Technical specification
Unique ref.
F0535
Product family
Cart
Product group
Utility
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
990
Width (mm)
610
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download