Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/32047650-b748-4b2e-84f2-f39f8bafef16
Home
Categories
Furniture
Shelving & Storage
F0555 - Wardrobe, Patient Clothing
Available in United States
SEPS2BIM
Follow
F0555 - Wardrobe, Patient Clothing
4.0
(16 reviews)
Clothing wardrobe for storage of patient clothing in a LDR/ LDRP or patient rooms. This item is selected to match the resuscitation Armoire, JSN F0550, if used, in finish and style.
Download
Technical specification
Technical specification
Unique ref.
F0555
Product family
Wardrobe
Product group
Patient Clothing
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2060
Width (mm)
1270
Depth (mm)
640
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download