Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/506bb140-f371-4458-b1ac-2ebfb8c6ce53
Home
Categories
Furniture
Shelving & Storage
F2310 - Rack, Pamphlet, Wall Mounted
Available in United States
SEPS2BIM
Follow
F2310 - Rack, Pamphlet, Wall Mounted
Wall mounted pamphlet rack up to 12 (twelve) pamphlet holding pockets. Unit is used to store and display educational pamphlets.
Download
Technical specification
Technical specification
Unique ref.
F2310
Product family
Rack
Product group
Pamphlet
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
530
Width (mm)
760
Depth (mm)
130
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download