Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/f3ff658c-8e92-42da-a0e1-c012cc263fd9
Home
Categories
Kitchen
Home Appliances
F2700 - Reader, Bar Code, Hand Held, With Interface
Available in United States
SEPS2BIM
Follow
F2700 - Reader, Bar Code, Hand Held, With Interface
Hand held laser bar code reader with computer interface. Used for automated inventory, using bar code stickers / labels. Convenience outlet required at point of use.
Download
Technical specification
Technical specification
Unique ref.
F2700
Product family
Reader
Product group
Bar Code
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
50
Width (mm)
80
Depth (mm)
230
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download