Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/49f327df-7161-4e24-84e3-79634b8fba4b
Home
Categories
Furniture
Other Furniture
F3065 - Whiteboard/Bulletin Board, Combination
Available in United States
SEPS2BIM
Follow
F3065 - Whiteboard/Bulletin Board, Combination
A combination whiteboard and bulletin board, half LCS and half cork. Available with either aluminum or wood frame. It can be used in patient rooms or in any appropriate space in the facility.
Download
Technical specification
Technical specification
Unique ref.
F3065
Product family
Whiteboard/Bulletin Board
Product group
Combination
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1220
Width (mm)
1220
Depth (mm)
50
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download