Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/5c27192a-a9d9-402f-9202-8afec268bcea
Home
Categories
Furniture
Shelving & Storage
F3105 - Safe, F/S , Class 5
Available in United States
SEPS2BIM
Follow
F3105 - Safe, F/S , Class 5
4.1
(10 reviews)
Class 5 safe, floor standing model with combination lock. Used for storage of narcotics, plans, film, and other classified or control materials.
Download
Technical specification
Technical specification
Unique ref.
F3105
Product family
Safe
Product group
F/S
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
740
Width (mm)
560
Depth (mm)
610
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download