Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/b0682d6b-90f7-46e9-894b-9a7c368a0a16
Home
Categories
Kitchen
Home Appliances
F3200 - Clock, Battery
Available in United States
SEPS2BIM
Follow
F3200 - Clock, Battery
2.8
(8 reviews)
Clock, 12" diameter. Round surface, easy to read numbers with sweep second hand. Wall mounted unit for use when impractical to install a fully synchronized clock system. Battery operated, (batteries not included).
Download
Technical specification
Technical specification
Unique ref.
F3200
Product family
Clock
Product group
Battery
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
330
Width (mm)
330
Depth (mm)
50
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download