Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/28d5a3a5-12b5-413a-8e4a-be09350e1532
Home
Categories
Kitchen
Home Appliances
M2400 - Dryer, Clothes, Automatic, Electric, Household
Available in United States
SEPS2BIM
Follow
M2400 - Dryer, Clothes, Automatic, Electric, Household
3.0
(5 reviews)
Automatic clothes dryer. Electric unit features automatic sensi-dry control with setting for different kinds of fabrics, timed cycle, removable lint filter, drum interior light and enamel finish.
Download
Technical specification
Technical specification
Unique ref.
M2400
Product family
Dryer
Product group
Clothes
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1120
Width (mm)
740
Depth (mm)
790
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download