Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/c0ae149e-b94d-4673-9102-06945f175834
Home
Categories
Medical
Other Medical
M4040 - Scale, Weighing
Available in United States
SEPS2BIM
Follow
M4040 - Scale, Weighing
2.8
(11 reviews)
Person weighing scale with 300 pound capacity. Unit consists of a rugged base frame of 3/32" thick steel with a non-slip surface and a speedometer dial with ultra sensitive registering mechanisms. Scale is designed for medical use.
Download
Technical specification
Technical specification
Unique ref.
M4040
Product family
Scale
Product group
Weighing
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
970
Width (mm)
330
Depth (mm)
410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download