Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/a912f3ac-98e0-4c80-bb13-4f34d03b399b
Home
Categories
Medical
Other Medical
M4705 - Wheelchair, Patient Transport, Folding
Available in United States
SEPS2BIM
Follow
M4705 - Wheelchair, Patient Transport, Folding
4.5
(23 reviews)
Folding patient transport wheelchair. Constructed of chrome plated steel with detachable armrest and footrests. Unit has heavy duty front casters with sealed radial high-precision ball bearing assembly. Unit is used for patient transport.
Download
Technical specification
Technical specification
Unique ref.
M4705
Product family
Wheelchair
Product group
Patient
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
940
Width (mm)
710
Depth (mm)
1090
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download