Publish your products
M5600 - Unit, Exam, Eye, w/Motor Chair, Phoropter
SEPS2BIM

M5600 - Unit, Exam, Eye, w/Motor Chair, Phoropter

Eye exam phoropter unit with motor operated chair. Unit consists of an adjustable chair, and phoropter unit for eye examination, mounted on a stand. Stand includes an additive tray with keratometer arm and tray and a integral instrument tray. Unit is designed for use during ophthalmic examinations.
Technical specification
  • Unique ref.M5600
  • Product familyUnit
  • Product groupExam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1900
  • Width (mm)1400
  • Depth (mm)1220
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit