Publish your products
M7415 - Light, Exam, Wall Mounted
SEPS2BIM

M7415 - Light, Exam, Wall Mounted

Wall mounted examination light. Unit features high intensity color-corrected lighting, a tungsten halogen lamp and a supporting arm with minimum reach of 45 inches. Physical dimensions refer to the retracted light; one length of the dual swing arm from the wall mount in width and depth and the combined height of the lamp head and folded arms. See manufacturer's requirements for screws and pull-out strengths for mounting. Unit may also have a center mount detachable and sterilizable control handle. The unit is used in clinical treatment rooms and hospital rooms.
Technical specification
  • Unique ref.M7415
  • Product familyLight
  • Product groupExam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)410
  • Width (mm)940
  • Depth (mm)940
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States