Publish your products
M7445 - Light, Surgical, Dual, LDR/LDRP, In-Ceiling
SEPS2BIM

M7445 - Light, Surgical, Dual, LDR/LDRP, In-Ceiling

A surgical lighting system shall be flush mounted or recessed in the ceiling with two lightheads and a remote control. The light beam and beam intensity shall be adjustable. Light adjustments may be made from either a wall control panel or a hand held wan. This lighting system is for use in areas such as labor and delivery and minor surgery.
Technical specification
  • Unique ref.M7445
  • Product familyLight
  • Product groupSurgical
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)480
  • Depth (mm)1730
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States