Publish your products
M7475 - Light, Surgical, Ceiling Mounted, Single, Large
SEPS2BIM

M7475 - Light, Surgical, Ceiling Mounted, Single, Large

Ceiling mounted surgical light generally 30-34" or larger in diameter depending on manufacturer. Light head is suspended from the ceiling by a mounting plate and pole. Light head contains several individual pods each with its own light source. Unit also has a detachable sterilizable handle. Minimum ceiling height for most models is 8'-9"; check the manufacturers' specific recommendations. Height dimension below refers to the height of the lamp housing. Width and depth are the length of the swing arm plus the light head diameter. This light is suitable for dual site surgery.
Technical specification
  • Unique ref.M7475
  • Product familyLight
  • Product groupSurgical
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)380
  • Width (mm)1420
  • Depth (mm)1420
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States