Publish your products
M7485 - Light, Surg, Ceiling Mtd, Dual, Equal Dia Heads
SEPS2BIM

M7485 - Light, Surg, Ceiling Mtd, Dual, Equal Dia Heads

Dual head surgical light mounted from a single pole. Both heads are of equal size and hang from individual swing arms. Each light head contains several light sources, an intensity control and a detachable, sterilizable handle. The minimum required ceiling height for most models is 9'-2"; refer to the manufacturers' specifications. The database height dimension below refers to the height of the lamp heads themselves. Width and depth are the sum of the swing arm length and lamp head diameter. This light is for use in major and minor surgical procedures.
Technical specification
  • Unique ref.M7485
  • Product familyLight
  • Product groupSurg
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)380
  • Width (mm)1800
  • Depth (mm)1800
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States