Publish your products
M7490 - Light, Surg, Ceiling Mtd, Dual, Unequal Dia HeadS
SEPS2BIM

M7490 - Light, Surg, Ceiling Mtd, Dual, Unequal Dia HeadS

4.8 out of 5 stars4.8(5 reviews)
Dual head surgical light ceiling mounted from a single pole. Unit has two lamp heads of differing sizes mounted on individual swing arms. Unit features multiple lighting pods in each lamp head, deep cavity illumination, color-corrected light, intensity control and sterilizable handles. Refer to the manufacturers' specifications for minimum ceiling heights and installation data. The database height dimension below refers to the height of the lamp head itself. The width and depth measurements are the larger of the two sums of the swing arm length and the head diameter. For use in general purpose surgical suites.
Technical specification
  • Unique ref.M7490
  • Product familyLight
  • Product groupSurg
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)380
  • Width (mm)2590
  • Depth (mm)2590
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States