Publish your products
M9110 - Table, Operating, 5 or 6 Section, Trauma
SEPS2BIM

M9110 - Table, Operating, 5 or 6 Section, Trauma

Pedestal type, 5 or 6 section, operating table. Pedestal table, mounted on a solid base with casters and locks. Table top surface is fabricated from radio-translucent and conductive panels and is equipped with cassette tunnels in each of the table top sections. Table includes: Electro-hydraulic controls, side rail locking system, grounding receptacle and dual arm support section. It is designed for use in the operating room in a variety of surgical procedures. Table is configured to address the needs of trauma surgery.
Technical specification
  • Unique ref.M9110
  • Product familyTable
  • Product groupOperating, 5 or 6 Section
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1140
  • Width (mm)580
  • Depth (mm)2260
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States