Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6d04efec-0158-4164-b059-a62bf3ded84a
Home
Categories
Kitchen
Appliances
R4700 - Ice Maker, Cubes, 250 Pound
Available in United States
SEPS2BIM
Follow
R4700 - Ice Maker, Cubes, 250 Pound
4.7
(12 reviews)
Ice cube maker approximately 39" H x 29" D x 26" W. This unit is self-contained and provides 250 pounds of ice every 24 hours. The exterior is made of sturdy stainless steel. It is used in hospitals, hotels, and restaurants for dispensing ice.
Download
Technical specification
Technical specification
Unique ref.
R4700
Product family
Ice Maker
Product group
Cubes
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
990
Width (mm)
760
Depth (mm)
760
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
60
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
K2515 - Dishwasher, Household
3.8
(
18
)
Download
SEPS2BIM
K4665 - Oven, Microwave, Consumer
4.1
(
12
)
Download