Publish your products
R6900 - Refrigerator, Bio, Radio/Pharm, Approx. 5 CuFt
SEPS2BIM

R6900 - Refrigerator, Bio, Radio/Pharm, Approx. 5 CuFt

Radiopharmaceutical and biological refrigerator with key-lock door. This unit is lead-lined with 1/8 inch lead on all sides for radiopharmaceuticals, biologicals and other radioactive materials. Freezer compartment and refrigerator eliminates thermal lag placement of cooling units inside the shielding. This unit is used as a storage unit in hospitals and laboratories that handle radioactive materials.
Technical specification
  • Unique ref.R6900
  • Product familyRefrigerator
  • Product groupBio
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)760
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit