Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/91e19f67-288e-4c23-adce-b98584b2781d
Home
Categories
Medical
Other Medical
R7050 - Refrigerator, 25 Cubic Feet
Available in United States
SEPS2BIM
Follow
R7050 - Refrigerator, 25 Cubic Feet
General purpose refrigerator approximately 84x27x37. This unit is corrosion resistant stainless steel. It has a single self closing door with safety stops. This refrigerator is generally used in commercial kitchens, hospitals and schools.
Download
Technical specification
Technical specification
Unique ref.
R7050
Product family
Refrigerator
Product group
25 Cubic Feet
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2130
Width (mm)
740
Depth (mm)
890
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download