Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/14f3dff2-3c04-49b5-98e7-8c3a6b773108
Home
Categories
Medical
Other Medical
R7250 - Refrigerator/Freezer, 20 Cubic Feet
Available in United States
SEPS2BIM
Follow
R7250 - Refrigerator/Freezer, 20 Cubic Feet
4.3
(9 reviews)
Refrigerator/freezer unit. This type unit includes a food saver system that helps keep food fresher. It also includes roll out wheels and is equipped for an optional automatic icemaker. This unit is of commercial or residential design and use.
Download
Technical specification
Technical specification
Unique ref.
R7250
Product family
Refrigerator/Freezer
Product group
20 Cubic Feet
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1780
Width (mm)
840
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download