Publish your products
A0925 - Cabinet, Computer, Server, Blade
SEPS2BIM

A0925 - Cabinet, Computer, Server, Blade

Rack enclosure cabinet for blade servers and other data center components. Rack is designed to support power management, efficient cooling and flexible cable management. Front and rear doors will aid cooling and simplify component installations. Numerous sizes and configurations are available.
Technical specification
  • Unique ref.A0925
  • Product familyCabinets
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2001
  • Width (mm)610
  • Depth (mm)112
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit