Publish your products
A1030 - Locker, 2 Person, Over/Under
SEPS2BIM

A1030 - Locker, 2 Person, Over/Under

Two person locker, double tier, 72Hx12Wx18D. This unit includes hooks for coats and hats. Door equipped with safety guard handles. Designed for storage of coats, hats, and other personal belongings. Other width and depths are available.
Technical specification
  • Unique ref.A1030
  • Product familyLocker
  • Product group2 Person
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1803
  • Width (mm)300
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit