Publish your products
A5080 - Dispenser, Paper Towel, SS, Surface Mounted
SEPS2BIM

A5080 - Dispenser, Paper Towel, SS, Surface Mounted

A surface mounted, satin finish stainless steel, single-fold, paper towel dispenser. Dispenser features: tumbler lock; front hinged at bottom; and refill indicator slot. Minimum capacity 400 single-fold paper towels. For general purpose use throughout the facility.
Technical specification
  • Unique ref.A5080
  • Product familyDispensers
  • Product groupPaper Towel
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)330
  • Depth (mm)180
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit