Publish your products
D3310 - Chair, Procedure, Dental
SEPS2BIM

D3310 - Chair, Procedure, Dental

4.1 out of 5 stars4.1(15 reviews)
Dental procedure chair/table. Used in oral surgery to place the patient in any position between upright and prone. Unit comes in multiple colors and can be equipped with restraining straps, rails, IV pole and arm-boards. This unit does not have the connections needed to power a dental utility center from the chair base.
Technical specification
  • Unique ref.D3310
  • Product familyChairs
  • Product groupProcedure
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1630
  • Width (mm)640
  • Depth (mm)2290
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit