Publish your products
A5140 - Hook, Garment, Security
SEPS2BIM

A5140 - Hook, Garment, Security

Clothes hook used in patient rooms of psychiatric, drug abuse or alcohol rehab facilities.
Technical specification
  • Unique ref.A5140
  • Product familyHook
  • Product groupGarment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1300
  • Width (mm)1300
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit