Publish your products
D3295 - Chair, Rotary, Laboratory, Dental
SEPS2BIM

D3295 - Chair, Rotary, Laboratory, Dental

Rotary dental laboratory chair. The chair is used by technicians while working at a bench. Chairs also have casters and an adjustable backrest.
Technical specification
  • Unique ref.D3295
  • Product familyChairs
  • Product groupRotary
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)560
  • Depth (mm)580
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit