Publish your products
D8555 - Torch, Casting/Soldering, Dental
SEPS2BIM

D8555 - Torch, Casting/Soldering, Dental

Dental casting and soldering torch used in dental laboratories for soldering and casting crown and bridge alloys. The torch is assembled from a variety of handles, mixers, tubes and tips depending on the particular piece of work.
Technical specification
  • Unique ref.D8555
  • Product familyTorch
  • Product groupCasting/Soldering
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)230
  • Depth (mm)180
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit