Publish your products
D9015 - Microfinisher, Dental, Counter Mounted
SEPS2BIM

D9015 - Microfinisher, Dental, Counter Mounted

Dental air abrasive micro-finisher. Unit is dual system with individual micro-nozzles, individual controls and gauges for use with oxide abrasives or glass beads. It has view-port and sleeved arm holes. Used in dental laboratories for fine finish work on appliances.
Technical specification
  • Unique ref.D9015
  • Product familyMicrofinisher
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)580
  • Width (mm)580
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit