Publish your products
E0915 - Supply Locker
SEPS2BIM

E0915 - Supply Locker

THIS TYPICAL INCLUDES: 1 Wall Mounted Rail; 1 Locked Storage Container; 2 Tray/Shelves; 1 Locked Drawer w/Locked Lid, 6"H (152mm); 5 Drawers, 3"H (76mm); 3 Drawers, 6"H (152mm); 2 Tray/Shelves Divider; Drawer Organizer Bins; Consider the need for an E0921 to transport the locker from place to place.
Technical specification
  • Unique ref.E0915
  • Product familyLocker
  • Product groupSupply
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)13
  • Width (mm)13
  • Depth (mm)11
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit