Publish your products
E0950 - Cart, Emergency, Mobile, Pediatric
SEPS2BIM

E0950 - Cart, Emergency, Mobile, Pediatric

A pediatric emergency cart specifically designed to support pediatric patients. The cart will have nine drawers of various heights and a full range of accessories including an IV pole, Oxygen tank holder, suction unit shelf, hospital grade socket outlet, defibrillator shelf, locking sharps container, to name a few. The dimensions are for the cart only and do not include accessories.
Technical specification
  • Unique ref.E0950
  • Product familyCart
  • Product groupEmergency
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1140
  • Width (mm)840
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit