Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/ba8c62a5-f757-423b-8b3c-25ab764f8470
Home
Categories
Furniture
Shelving & Storage
F0110 - Bookcase, 3 Shelf
Available in United States
SEPS2BIM
Follow
F0110 - Bookcase, 3 Shelf
Freestanding open metal shelf book case, approximately 60" high X 36" wide X 18" deep with three (3) adjustable shelves and four (4) non-marking floor glides.
Download
Technical specification
Technical specification
Unique ref.
F0110
Product family
Bookcase
Product group
3 Shelf
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1650
Width (mm)
910
Depth (mm)
460
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
3.8
(
12
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
7
)
Download
SEPS2BIM
F2405 - Bed, Non-medical, Single
4.1
(
50
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.4
(
24
)
Download
SEPS2BIM
F3050 - Whiteboard, Dry Erase
4.2
(
9
)
Download