Publish your products
F0120 - Bookcase, Executive, 3 Shelf, Wood
SEPS2BIM

F0120 - Bookcase, Executive, 3 Shelf, Wood

Freestanding open shelf woodgrain bookcase, approximately 48" high X 36" wide X 13" deep with three (3) adjustable shelves and four (4) non-marking floor glides.
Technical specification
  • Unique ref.F0120
  • Product familyBookcase
  • Product groupExecutive
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1470
  • Width (mm)910
  • Depth (mm)360
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit