Publish your products
F0206 - Chair, Side, Bariatric, With Arms
SEPS2BIM

F0206 - Chair, Side, Bariatric, With Arms

A bariatric side chair with arms for use in a waiting room, lobby or other patient area. Chair will have a padded seat and back and have a capacity of 800 pounds.
Technical specification
  • Unique ref.F0206
  • Product familyChairs
  • Product groupSide
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)910
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit